YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC28U4, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC28U4

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:3/0 - 4/0 Str. & 4/0 - 250, 266.8 Alum. Compressed.

Extra wide range universal connector. Two dies and 5 connectors take run sizes 1/0-600, and tap sizes 6-400

Product details

General

Application
Connector can be gripped in tool and slipped over line for easy installation. Pre-filled with PENETROX joint compound and Stripsealed to limit oxide growth and to increase the life of the connection
Construction Material - Main
Aluminum
Die Index
D3
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YPC-U
UPC
781810135990
UPC 12 Digit
7818101359900

Dimensions

Dimension - Height inch
1.70 in
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in

Conductor Related

Conductor - ACSR Str Run
3/0 AWG, 4/0 AWG
Conductor - ACSR Str Run Range
3/0 AWG-4/0 AWG
Conductor - ACSR Str Tap
6 AWG, 5 AWG, 4 AWG
Conductor - ACSR Str Tap Range
6 AWG-4 AWG
Conductor - AL Str Run
3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
3/0 AWG-4/0 AWG
Conductor - AL Str Tap
6 AWG, 5 AWG, 4 AWG
Conductor - AL Str Tap Range
6 AWG- 4 AWG
Conductor - Copper Str Run
3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Tap
6 AWG, 5 AWG, 4 AWG
Conductor - Copper Str Tap Range
6 AWG-4 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Product Cross Section Image(s)