text.skipToContent text.skipToNavigation

YPC40A40

by Burndy 

Catalog ID: YPC40A40

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors.

Product Details

General

Die Index T
Material Aluminum
Plated N
Plating Type Unplated
Trade Name CRIMPIT™
UPC 781810138755
UPC 12 Digit 7818101387555

Dimensions

Dimension - Height inch 3.74 in
Dimension - L Length Overall mm 97 mm
Dimension - Length Overall inch 3.84 in
Dimension - Width inch 1.88 in

Conductor Related

Conductor - ACSR Str Run Range 556.5 kcmil-795 kcmil
Conductor - ACSR Str Tap Range 556.5 kcmil-795 kcmil
Conductor - AL Str Run 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - AL Str Run Range 600 kcmil-954 kcmil
Conductor - AL Str Tap 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - AL Str Tap Range 600 kcmil-954 kcmil
Conductor - Copper Str Run 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - Copper Str Run Range 600 kcmil-954 kcmil
Conductor - Copper Str Tap 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - Copper Str Tap Range 600 kcmil-954 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads