text.skipToContent text.skipToNavigation

GO-8670-32

by Killark 

Catalog ID: GO-8670-32

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Transformer for GO Pilot Light, 220V-110V
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Product Details

    General

    Action Transformer
    Application For use with G Series custom control panel operators.
    EU RoHS Indicator Contact Manufacturer
    Series GO
    Type Transformer
    UPC 783936221007

    Dimensions

    Dimensions 1.5 in x 2.38 in x 1.38 in
    Gross Weight with Packaging 0.5
    Height 1.38 in
    Length 1.5 in
    Width 2.38 in

    Resources/Downloads