text.skipToContent text.skipToNavigation

GO-9824

by Killark 

Catalog ID: GO-9824

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Reset Plate for GO opaerator.
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Product Details

    General

    Action Reset Plate
    Application For use with G Series custom control panel operators.
    EU RoHS Indicator Contact Manufacturer
    Series GO
    Type Reset Plate
    UPC 783936221267

    Dimensions

    Dimensions 2.25 in x 2.25 in x 0.875 in
    Gross Weight with Packaging 0.5
    Height 0.875 in
    Length 2.25 in
    Width 2.25 in

    Resources/Downloads