text.skipToContent text.skipToNavigation

GOLED-W110

by Killark 

Catalog ID: GOLED-W110

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product Details

General

Action Bayonet Base Lamp
Application For use with G Series custom control panel operators.
EU RoHS Indicator Contact Manufacturer
Series GO
Type LED Pilot Light Lamp
UPC 783936225203

Dimensions

Gross Weight with Packaging 0.1
Height 3 in
Length 3 in
Width 1 in

Electrical Ratings

Frequency Rating 50/60 Hz

Logistics

Carton Quantity 10