KIL_C_HKH1NC20D_Right
* Representative image
KIL_C_HKH1NC20D_Right

HKH Series 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount

Brand:

Killark

Catalog ID:

HKH1NC20D

HKH 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount

  • Explosion Protected Din Rail contact block 690VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP.

Killark HKH HAZCONâ„¢ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Product details

General

Action
Momentary
Application
  • Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Operating Temperature Range Celcius
-40°C to 55°C
Series
HKH
UPC
783936092638

Electrical Ratings

Amperage Rating
20 A
Frequency Rating
50/60 Hz
Voltage Rating
24-690 AC/DC V

Certifications And Compliance

ATEX File Number
1202251U
Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
IECEx File Number
12.0033U
UL File Number
E12379

Logistics

Carton Quantity
20