text.skipToContent text.skipToNavigation

HKHPBMMDHLO

by Killark 

Catalog ID: HKHPBMMDHLO

Stainless Steel Hinged Lockout for Standard Momentary Push Button in Depressed Position

  • Lockout Accessory for use with HKH HAZCON actuators.
  • Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

    Product Details

    General

    Action Lockout
    Application Hinged Stainless Steel Lockout used for standard momentary push button in depressed position
    EU RoHS Indicator Contact Manufacturer
    Material Stainless Steel
    Operating Temperature Range Celcius -40°C to 55°C
    Series HKH
    UPC 783936113890

    Logistics

    Carton Quantity 10

    Resources/Downloads