KIL_C_XLOA
KIL_C_XLOA

XCS/FXCS Series Push Button Lockout

Brand:

Killark

Catalog ID:

XLOA

Push Button Lockout

Lockout for use with standard XCS and FXCS Push Buttons

Killark XCS Series Control Station Rubber Boot Dust and Weather Cap for standard XCS operators

Product details

General

Application
  • For use with XCS Series control stations.
EU RoHS Indicator
Contact Manufacturer
Type
  • Push Button Lockout For Miniature Operator
  • Push Button Lockout For Miniature Operator
UPC
783936911007

Dimensions

Dimensions
4.5 in x 6.5 in x 0.002 in
Gross Weight with Packaging
0.04
Height
0.002 in
Length
4.5 in
Width
6.5 in

Logistics

Carton Quantity
15

Resources and downloads