KIL_C_SWB-11
* Representative image
KIL_C_SWB-11

SWB Series - Feed-Thru Double-Gang Device Body- Hub Size 1 Inch

Brand:

Killark

Catalog ID:

SWB-12

SWB Series - Aluminum Feed-Thru Double-Gang Device Body For Use With XCS/XS/XT Cover Assemblies - Hub Size 1 Inch

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.

Product details

General

Application
  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
SWB
Type
  • Aluminum Device Body
  • Aluminum Device Body
UPC
783936630120

Dimensions

Depth
2-1/4
Dimensions
9.75 in x 6 in x 3.75 in
Gross Weight with Packaging
2.92
Height
3.75 in
Hub Size
1"
Length
9.75 in
Weight
2.92 lb
Width
6 in

Certifications And Compliance

CSA File Number
LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E53360

Logistics

Carton Quantity
1