text.skipToContent text.skipToNavigation

SEAL-X

by Killark 

Catalog ID: FXCS-0K2A1A

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Product Details

General

Action Maintained
Actuator 2 Position Key Selector Switch
Application SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type FXB
Color Black
EU RoHS Indicator Contact Manufacturer
Material Copper-free aluminum
Series FXCS
UPC 783936960258

Dimensions

Weight 3.31 lb

Electrical Ratings

Amperage Rating 10 A
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR11714, LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3
UL File Number E53360, E12379

Logistics

Carton Quantity 5
Factory Sealed Factory Sealed