KIL_C_XCS-0K2A1
* Representative image
KIL_C_XCS-0K2A1

XCS Series Control Station Cover - Spring Returned 2-Position Keyed Selector Switch Cover With Device - Return to Left - Keyed Alike

Brand:

Killark

Catalog ID:

XCS-0K2L3F22A

XCS Series - Aluminum Spring Returned 2-Position Keyed Selector Switch Cover With Device - Return to Left - Keyed Alike

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

Rotary

Actuator

2 Position Selector Switch

Back Box Type

SWB

Catalog Number

XCS-0K2L3F22A

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

XCS

UPC

783936066264

Dimensions

Depth

2-3/4

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Logistics

Carton Quantity

5