text.skipToContent text.skipToNavigation

XS Series 1-Pole Tumbler Switch Cover With Device - 20A

By Killark 

Catalog ID: XS-1C

By Killark
$177.34 USD
Catalog ID:  XS-1C
XS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - 20A
  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Add to List

More Options

Where to Buy