KIL_C_FXCS-1K3C4-M
KIL_C_FXCS-1K3C4-M

FXCS-1K2A1-MBI - FXCS Series, Seal-XM, Iron Dead-End Maintained Contact 2-Position Selector Switch Cover w/ Device, Hub Size 1/2", 1NO/1NC Contact

Brand:

Killark

Catalog ID:

FXCS-1K2A1-MBI

FXCS Series -Seal-XM - Iron Dead-End Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed - Hub Size 1/2" - 1NO/1NC Contact- Group B Rated

  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

Product details

General

Action
Maintained
Actuator
2 Position Key Selector Switch
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Color
Black
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Series
Seal-XM
Type
Factory Sealed
UPC
783936000947

Dimensions

Depth
5.28
Hub Size
1/2"

Electrical Ratings

Amperage Rating
10 A
Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11714, 2493125
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3

Logistics

Factory Sealed
Factory Sealed