text.skipToContent text.skipToNavigation

FXCS-1K2A1

by Killark 

Catalog ID: FXCS-1K2A1

FXCS Series - Aluminum Dead-End Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed - Hub Size 1/2" - 1NO/1NC Contact

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product Details

General

Action Maintained
Actuator 2 Position Key Selector Switch
Ambient Temp. Range UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type FXB
Color Black
EU RoHS Indicator Contact Manufacturer
Hub Pattern Dead-End
Number Of Poles 1
Series FXCS
Type Factory Sealed
UPC 783936200965

Dimensions

Depth 6.06
Gross Weight with Packaging 4.5
Height 4.38 in
Hub Size 1/2"
Length 6.63 in
Width 6 in

Electrical Ratings

Amperage Rating 10 A
Contact Rating 60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR11714, LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3
UL File Number E53360, E12379

Logistics

Factory Sealed Factory Sealed