text.skipToContent text.skipToNavigation

FXCS-1S3M6G-M

By Killark 

Catalog ID: FXCS-1S3M6G-M

By Killark
Catalog ID:  FXCS-1S3M6G-M
FXCS Series - Seal-XM - Aluminum Dead-End 3-Position Spring Returned Standard Selector Switch - Return to Center from Right Or Left - Factory Sealed - 1/2" Hub - 2NO Contact Rating
  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

Add to List

More Options

Where to Buy