KIL_C_FXCS-1MMR3-M
KIL_C_FXCS-1MMR3-M

FXCS Series - Seal-XM - Aluminum Dead-End Maintained Contact Push/Pull Mushroom- Red Button- 3/4" Hub- 1NO/1NC Contact Rating

Brand:

Killark

Catalog ID:

FXCS-2MMR3-M

FXCS Series - Seal-XM - Aluminum Dead-End Maintained Contact Push/Pull Mushroom- Red Button- 3/4" Hub- 1NO/1NC Contact Rating

  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

Product details

General

Action
Maintained
Actuator
Mushroom Pushbutton
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
  • SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Color
  • Red
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Series
Seal-XM
Type
  • Factory Sealed
  • Factory Sealed
UPC
783936002576

Dimensions

Depth
5.59
Hub Size
3/4"

Electrical Ratings

Amperage Rating
10 A
Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11714, 2493125
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3

Logistics

Factory Sealed
Factory Sealed