text.skipToContent text.skipToNavigation

HKH Series Control Station, Spring Returned 2 Position Selector Switch- Returned to Left from Right- Panel Mount- 3/4" Hub - Stainless Steel 1b

By Killark 

Catalog ID: HKH1BSP2S210K8

By Killark
Catalog ID:  HKH1BSP2S210K8
HKH Spring Returned 2 Position Selector Switch- Returned to Left from Right- Panel Mount- 3/4" Hub - Stainless Steel 1b
  • Size 1 Control Stations available as 1a, 1b, & 1c as standard catalog number offerings for 1, 2 & 3 device openings and will accept 2-M20 entries in either end.
  • Ammeters available in 1b & 1c.
  • Size 2 Enclosures available as 2a & 2c for 2, 4 & 6 device entries in cover with ability to accept 2-M25 entries in either end.
  • Operating Temperature of -50ºC to +60ºC.
  • Explosion Protected contact blocks 690 VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP.
  • LED Pilot Light modules for 12-250V AC/ DC for UL applications. 12-254V AC/DC for IEC applications.
  • Contacts & Pilot lights can be mounted inside enclosure on Din Rail or in cover