KIL_C_SWBC-16
* Representative image
KIL_C_SWBC-16

SWBC Series - Aluminum Operator Body - Blank Box And Cover Without Operator Holes - Style 6 - SWB-83 Box

Brand:

Killark

Catalog ID:

SWBC-83

SWBC Series - Aluminum Operator Body - Blank Box And Cover Without Operator Holes - Style 6 - SWB-83 Box

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark GCS and SWBC SERIES CONTROL STATIONS provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark “GO” Short Style operators when installed in the covers and “GO” Long Style operators when installed in the back wall to allow for thickness of a panel for panel mounting. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The GCS and SWBC can be drilled and tapped to order or in the field by the customer from ½” to 1 1/2” for dead end and feed through entries.

Product details

General

Application
  • For use with G Series custom control panel operators.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
SWBC
Type
  • Aluminum Operator Body
  • Aluminum Operator Body
UPC
783936630700

Dimensions

Depth
3-1/4
Dimensions
18.25 in x 6.75 in x 5.38 in
Gross Weight with Packaging
12
Height
5.38 in
Length
18.25 in
Weight
12 lb
Width
6.75 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Resources and downloads