text.skipToContent text.skipToNavigation

GFCS05151

by Killark 

Catalog ID: GFCS05151

GFCS Series - Aluminum Feed-Thru 1-Pole Ground Fault Control Station -Factory Sealed - 5 Milliamp Trip - 15A Breaker - 120VAC - Hub Size 1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.

Product Details

General

Action SP
Actuator Miniature Circuit Breaker Operator with Reset
Application GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.
Color Gray
EU RoHS Indicator Contact Manufacturer
Enclosure Type Bolted
Finish Type Powder-Coated Polyester Epoxy
Indicator(s) Type Pilot Light
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall
Number Of Poles 1
Operating Temperature Celcius Max 40 Degree
Reset Type Pushbutton on MCB Handle
Series GFCS
Type GFCI
UPC 783936112602

Dimensions

Depth 8.5
Dimensions 12.88 in x 7.375 in x 7.875 in
Gross Weight with Packaging 13
Height 7.875 in
Length 12.88 in
Weight 13 lb
Width 7.375 in

Electrical Ratings

Amperage Rating 15 A
Frequency Rating 60 Hz
Primary Voltage 120 VAC
Sensitivity 5mA

Conductor Related

Number Of Wires 2

Certifications and Compliance

CSA File Number LR061895-2
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 7(B, C, D), 9(E, F, G)
UL File Number E83969

Logistics

Factory Sealed Factory Sealed

Resources/Downloads