GFCS30302 - GFCS Series, AL Feed-Thru 2-Pole Ground Fault Control Station, 30 Milliamp Trip, 30A Breaker, 120/240VAC, Hub Size 1"

Brand:

Killark

Catalog ID:

GFCS30302

GFCS Series - Aluminum Feed-Thru 2-Pole Ground Fault Control Station -Factory Sealed - 30 Milliamp Trip - 30A Breaker - 120/240VAC - Hub Size1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.

Product details

General

Action
DP
Actuator
Miniature Circuit Breaker Operator with Reset
Application
  • GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.
Color
  • Gray
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder-Coated Polyester Epoxy
Indicator(s) Type
Pilot Light
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
2
Operating Temperature Celcius Max
40 Degree
Reset Type
Pushbutton on MCB Handle
Series
GFCS
Type
  • GFCI
  • GFCI
UPC
783936112718

Dimensions

Depth
8.5
Gross Weight with Packaging
13
Height
7.875 in
Weight
13 lb
Width
7.375 in

Electrical Ratings

Amperage Rating
30 A
Frequency Rating
60 Hz
Primary Voltage
240 VAC
Sensitivity
30mA

Conductor Related

Number Of Wires
3

Certifications And Compliance

CSA File Number
LR061895-2
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 7(B, C, D), 9(E, F, G)
UL File Number
E83969

Logistics

Factory Sealed
Factory Sealed