KIL_C_GO1-GX1B_N34
* Representative image
KIL_C_GO1-GX1B_N34

G Series - Short Momentary Contact Single Push Button Operator- Green Button With "Reset"/Blank Nameplate - 1NO/1NC Contact Rating

Brand:

Killark

Catalog ID:

GO21-GZ3C

G Series - Aluminum Short Momentary Contact Single Push Button Operator- Green Button With "Reset"/Blank Nameplate - 1NO/1NC Contact Rating

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action
Momentary
Actuator
Single Pushbutton
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
  • Push Button
  • Push Button
UPC
783936222769

Dimensions

Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.54
Height
2 in
Length
6.75 in
Width
2.25 in

Electrical Ratings

Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 0.55A INRUSH @ 125 VDC; 0.275A INRUSH @ 250 VDC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 0.55A BREAKING @ 125 VDC; 0.275A BREAKING @ 250 VDC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC; 2.5A CARRYING @ 125 VDC; 2.5A CARRYING @ 250 VDC.
Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E12379