GOB3-A23C N34CN

Brand:

Killark

Catalog ID:

GOB3-A23C N34CN

G Series - Aluminum ATEX Certified Long 120V Pilot Light Operator -Amber Lens With Blank Nameplate.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all ¾”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Les opérateurs de la série GO de Killark sont des composants utilisés en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisés dans la classe 1, division 1

Product details

General

Actuator
Pilot Light
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Color
  • Amber
  • Amber
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
GO
Type
UPC
783936225449

Dimensions

Depth
2-3/4
Gross Weight with Packaging
0.5

Electrical Ratings

Amperage Rating
0.025 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V

Certifications And Compliance

ATEX File Number
03ATEX 1203 U
CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X
UL File Number
E12379