KIL_C_GOB3-R23C_N34a
* Representative image
KIL_C_GOB3-R23C_N34a

G Series -ATEX Certified Extended 120V Pilot Light Operator -Red Lens With Blank Nameplate

Brand:

Killark

Catalog ID:

GOL3RCN

G Series - Aluminum ATEX Certified Extended 120V Pilot Light Operator -Red Lens With Blank Nameplate

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Actuator
Pilot Light
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Color
  • Red
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
GO
Type
  • Indicator
  • Indicator
UPC
783936225609

Dimensions

Depth
3-3/8
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.5
Height
1.25 in
Length
6.31 in
Width
2.25 in

Electrical Ratings

Amperage Rating
0.025 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V

Certifications And Compliance

ATEX File Number
03ATEX 1203 U
CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X
UL File Number
E12379