text.skipToContent text.skipToNavigation

GZ Series 3 Position 1 Pole Momentary Right Keyed Selector Switch - Long Length 40mm, 3/4 NPSM

By Killark 

Catalog ID: GZ38-3L6

By Killark
Catalog ID:  GZ38-3L6
3 Position 1 Pole Momentary Right Keyed Selector Switch - Long Length 40mm, 3/4 NPSM
  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

More Options

Where to Buy
Get a Quote