text.skipToContent text.skipToNavigation

GZB3-G23-M

by Killark 

Catalog ID: GZB3-G23-M

Pilot Light, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, M22

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded body is M22x1.5.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are a component for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product Details

General

Color Green
EU RoHS Indicator Contact Manufacturer
Series GZ
Type Pilot Light

Dimensions

Height 1.8 in
Length 4.2 in
Weight 0.25 lb
Width 1.8 in

Electrical Ratings

Amperage Rating 12 mA
Frequency Rating 50/60 Hz
Wattage 1.5 W

Certifications and Compliance

ATEX File Number SIRA 19ATEX 1171 U
Hazardous Rating(s)
  • Class I, Division 1 & 2, Groups B, C, D
  • Class II, Divions 1 & 2, Groups E, F, G
  • Class III, Divions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
IECEx File Number IECEx SIR 19.0054 U
Nema Rating Type 4X
UL File Number E12379