KIL_DE_XECF-6A_Circuit_Breaker
KIL_DE_XECF-6A_Circuit_Breaker
Discontinued

XECD-304A1 - XEC Series,30 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure

Brand:

Killark

Catalog ID:

XECD-304A1

XEC Series,30 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure.

  • Rectangular bolted cover design provides for attractive, compact, uniform installations.
  • Two case conduit hubs, one top and one bottom.
  • Internal circuit breaker handle mechanism is a sliding plate type mounted to the cover.
  • External handle is vault type with standard provisions for locking in "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position as factory modification (add suffix SU40 to the catalog number).
  • Circuit Breaker is trip free of handle mechanism.
  • Locking in the "ON" position does not prevent the circuit breaker from opening under short circuit or overload conditions.

Suitable for indoor applications.

Product details

General

Action
SP
Actuator
Molded Case Circuit Breaker Operator
Application
XEC Series hazardous areas due to the the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Provides overcurrent and short circuit protection.
Color
Aluminum
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lacquer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
1
Operating Temperature Celcius Max
40 Degree
Series
XEC
Type
Circuit Breaker Enclosure
UPC
783936897288

Dimensions

Depth
6.875
Height
11.875 in
Weight
10.5 lb
Width
6 in

Electrical Ratings

Amperage Rating
30 A
Frequency Rating
60 Hz
Primary Voltage
277 VAC/125 VDC

Conductor Related

Number Of Wires
2

Certifications And Compliance

CSA File Number
LR18179
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
7 (B, C, D), 9 (E, F, G)
UL File Number
E30962

Resources and downloads