KIL_DE_B7NFD2_Disconnect
* Representative image
KIL_DE_B7NFD2_Disconnect

B7NFD26A

Brand:

Killark

Catalog ID:

B7NFD26A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 60A/3P/600VAC/40HP Max.

  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Convient pour une utilisation intérieure/extérieure, principalement pour fournir un degré de protection contre la poussière soulevée par le vent, la pluie, l'eau projetée, l'eau dirigée par un tuyau, les dommages causés par la formation de glace extérieure et la corrosion.

Product details

General

Action
3P
Actuator
Rotary Handle
Application
Color
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
B7NFD
Type
UPC
783936009766

Dimensions

Depth
7.8125
Gross Weight with Packaging
24
Height
13.06 in
Weight
23.2 lb
Width
8.125 in

Electrical Ratings

Amperage Rating
60 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC

Conductor Related

Number Of Wires
4

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)