KIL_DE_XEDS-30_Disconnect_Switch
* Representative image
KIL_DE_XEDS-30_Disconnect_Switch

XEDS-100A - XEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

Brand:

Killark

Catalog ID:

XEDS-100A

XEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

  • External handle is vault type with standard provisions for locking in "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (add suffix SU40 to catalog number).
  • Enclosure and external handle is cast copper-free aluminum alloy (less than 4/10 of 1%).
  • Cover bolts are stainless steel.
  • Eaton (Cutler Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Suitable for indoor applications.

Product details

General

Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
XEDS
Type
  • Non-Fused Disconnect
  • Non-Fused Disconnect
UPC
783936898094

Dimensions

Depth
7
Height
16 in
Weight
17 lb
Width
9.125 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC

Conductor Related

Number Of Wires
4

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290