text.skipToContent text.skipToNavigation

FXSD11

by Killark 

Catalog ID: FXSD11

FXSD Series - Aluminum Dead-End Single Gang 1-Pole, Single Phase Manual Motor Starting Switch Unit - With Overload Protection - Hub Size 1/2Inch

  • Motor running protection when overload heaters are used.
  • Factory Sealed so no external seals are required.
  • Type 3 (raintight) rated.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

FXSD Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro

Product Details

General

Application Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
EU RoHS Indicator Contact Manufacturer
Horsepower - Maximum 1
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series FXSD
Type Aluminum Manual Motor Starting Switch With Overload Protection
UPC 783936197296

Dimensions

Gross Weight with Packaging 4.4

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 230 V

Certifications and Compliance

CSA File Number LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3
UL File Number E53360 / E12379

Resources/Downloads