KIL_S_XSD-02_Left_side_outside_Isometric
* Representative image
KIL_S_XSD-02_Left_side_outside_Isometric

XSD-12 - XSD Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, With Overload Protection, Hub Size 1/2"

Brand:

Killark

Catalog ID:

XSD-12

XSD Series - Aluminum Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit - With Overload Protection - Hub Size 1/2Inch

  • Motor running protection when overload heaters are used.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.

Product details

General

Application
  • Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Material
Copper-free aluminum
Series
XSD
Type
  • Aluminum Manual Motor Starting Switch With Overload Protection
  • Aluminum Manual Motor Starting Switch With Overload Protection
UPC
783936932033

Dimensions

Gross Weight with Packaging
2.4

Electrical Ratings

Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
230 V

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E53360 / E12379