text.skipToContent text.skipToNavigation

XSD-51

By Killark 

Catalog ID: XSD-51

By Killark
Catalog ID:  XSD-51
XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Feed-Thru - Hub Size 3/4 In
  • Motor running protection when overload heaters are used.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.