NP-SS
* Representative image
NP-SS

Back Panel (N1/3R/4/12) 17 X 13, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

NP2016SS

Back Panel (N1/3R/4/12) 17X13 304 Stainless Steel

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Color
Stainless Steel
Construction
Non-Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725864843

Dimensions

Actual Height
1.375 in
Actual Width
19.25 in
Height
1 in
Weight
6 lb
Width
19 in

Logistics

Carton Quantity
1

Resources and downloads