Brand: Wiegmann
Catalog ID: NP3024SS
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
NP3024SS
Color
Stainless Steel
Construction
Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725864904
Actual Height
1.375 in
Actual Width
29.25 in
Height
1 in
Weight
19 lb
Width
29 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1