MI LISTA
HUBBELL
Image of NP3624 Back Panel (N1/3R/4/12) 33 X 21, Carbon Steel - White
* Imagen representativa
Image of NP3624 Back Panel (N1/3R/4/12) 33 X 21, Carbon Steel - White

Back Panel (N1/3R/4/12) 33 X 21, Carbon Steel - White

Marca: Wiegmann

ID del Catálogo: NP3624

Back Panel (N1/3R/4/12) 33X21 Carbon Steel - White

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Detalles del producto

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3624

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725365500

Dimensiones

Height

33 in

Weight

23 lb

Width

21 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Carton Quantity

1