WA-P-F-LH
* Representative image
WA-P-F-LH

Full-Panel Double Door Freestanding 60 X 44, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72P48F1

Full-Panel Double Door Freestanding 60X44 Carbon Steel - White

The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels.

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

Product details

General

Application
For use with single door freestanding enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1
Type
Back Panel
UPC
786725416509

Dimensions

Height
60 in
Weight
131 lb
Width
44 in

Logistics

Carton Quantity
1