text.skipToContent text.skipToNavigation

Full-Panel Single Door Freestanding 60 X 20, Carbon Steel - White

By Wiegmann 

Catalog ID: WA72P24F1

By Wiegmann
Full-Panel Single Door Freestanding 60X20 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Product Details

General

Application For use with single door freestanding enclosures.
Color White
Construction Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F1
Type Back Panel
UPC 786725417506

Dimensions