text.skipToContent text.skipToNavigation

N1P2020

By Wiegmann 

Catalog ID: N1P2020

By Wiegmann
Catalog ID:  N1P2020
Panel Large N1C/RHC 17X18.5 Carbon Steel - White

The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product Details

General

Application Used for mounting lightweight control components.
Color White
Construction Non-Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series N1P
Type Back Panel
UPC 786725340781

Dimensions

Actual Width 18.5 in
Height 17 in
Weight 9 lb
Width 19 in

Logistics

Carton Quantity 1

Resources and Downloads