text.skipToContent text.skipToNavigation

N1P2020PP

by Wiegmann 

Catalog ID: N1P2020PP

Perforated Panel Large N1C/RHC 17X18.5 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.
  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components
White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product Details

General

Application Used for mounting lightweight control components.
Color White
Construction Non-Flanged
EU RoHS Indicator No
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series N1P
Type Back Panel
UPC 786725866144

Dimensions

Actual Height 1.375 in
Actual Width 19.25 in
Height 1 in
Weight 3 lb
Width 19 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions