text.skipToContent text.skipToNavigation

NP1212C

by Wiegmann 

Catalog ID: NP1212C

Back Panel (Ultimate) 10.2X10.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

Application For use with Ultimate N412C Series enclosures.
Color White
Construction Non-Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725860326

Dimensions

Actual Height 10.2 in
Actual Width 10.2 in
Height 10 in
Weight 3.2 lb
Width 10 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Mod Center Drawing

Terms and Conditions