text.skipToContent text.skipToNavigation

NP1612PP

by Wiegmann 

Catalog ID: NP1612PP

Perforated Panel (N1/3R/4/12) 13X9 Carbon Steel - White

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.
  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components
Perforated panels are fabricated from 14 gauge. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

Application For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Color White
Construction Non-Flanged
EU RoHS Indicator No
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725866236

Dimensions

Actual Height 0.5 in
Actual Width 9.5 in
Height 1 in
Weight 3 lb
Width 10 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions