text.skipToContent text.skipToNavigation

NP1616SS

By Wiegmann 

Catalog ID: NP1616SS

By Wiegmann
Catalog ID:  NP1616SS
Back Panel (N1/3R/4/12) 13X13 304 Stainless Steel

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

EU RoHS Indicator Yes
Type Back Panel
UPC 786725864836

Dimensions

Actual Height 1.375 in
Actual Width 19.25 in
Height 1 in
Weight 5 lb
Width 19 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications

Sales Drawings