text.skipToContent text.skipToNavigation

NP2020G

by Wiegmann 

Catalog ID: NP2020G

Back Panel (N1/3R/4/12) 17X17 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

Application For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Construction Non-Flanged
EU RoHS Indicator Yes
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725867028

Dimensions

Actual Height 1.375 in
Actual Width 19.25 in
Height 1 in
Weight 5 lb
Width 19 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions