text.skipToContent text.skipToNavigation

NP2416CG

by Wiegmann 

Catalog ID: NP2416CG

Back Panel (Ultimate) 22.2X14.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

Application For use with Ultimate N412C Series enclosures.
Construction Flanged
EU RoHS Indicator Yes
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725867868

Dimensions

Actual Height 1.375 in
Actual Width 23.375 in
Height 1 in
Weight 10 lb
Width 23 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions