text.skipToContent text.skipToNavigation

NP3636C

by Wiegmann 

Catalog ID: NP3636C

Back Panel (Ultimate) 34.2X34.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures. These panels allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

Application For use with Ultimate N412C Series enclosures.
Color White
Construction Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725860623

Dimensions

Actual Height 34.2 in
Actual Width 34.2 in
Height 34 in
Weight 40 lb
Width 34 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Mod Center Drawing

Terms and Conditions