text.skipToContent text.skipToNavigation

NP3636G

By Wiegmann 

Catalog ID: NP3636G

By Wiegmann
Catalog ID:  NP3636G
Back Panel (N1/3R/4/12) 33X33 Carbon Steel - Galvanized

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

Application For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Construction Flanged
EU RoHS Indicator No
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725867189

Dimensions

Actual Height 1.375 in
Actual Width 35.25 in
Height 1 in
Weight 5 lb
Width 35 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions