text.skipToContent text.skipToNavigation

NP3636SS

By Wiegmann 

Catalog ID: NP3636SS

By Wiegmann
Catalog ID:  NP3636SS
Back Panel (N1/3R/4/12) 33X33 304 Stainless Steel

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

Application For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Color Stainless Steel
Construction Flanged
EU RoHS Indicator No
Material Stainless Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725864942

Dimensions

Actual Height 1.375 in
Actual Width 35.25 in
Height 1 in
Weight 36 lb
Width 35 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications