text.skipToContent text.skipToNavigation

NP4824CPP

By Wiegmann 

Catalog ID: NP4824CPP

By Wiegmann
Catalog ID:  NP4824CPP
Perforated Panel (Ultimate) 46.2X22.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

Application For use with Ultimate N412CPP Series enclosures.
Color White
Construction Flanged
EU RoHS Indicator No
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725873258

Dimensions

Actual Height 46.2 in
Actual Width 22.2 in
Height 46 in
Weight 33 lb
Width 22 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions