text.skipToContent text.skipToNavigation

NP4830

By Wiegmann 

Collection Name: 

Catalog ID: NP4830

By Wiegmann
Collection Name: 
Catalog ID:  NP4830
Back Panel (N1/3R/4/12) 45X27 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4