text.skipToContent text.skipToNavigation

NP4836CG

By Wiegmann 

Catalog ID: NP4836CG

By Wiegmann
Catalog ID:  NP4836CG
Back Panel (Ultimate) 46.2X34.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

EU RoHS Indicator Yes
Surface vs Flange Flange
Type Panel
UPC 786725867998

Dimensions

Actual Height 46.2 in
Actual Width 34.2 in
Height 46 in
Weight 49 lb
Width 34 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications

Brochures