text.skipToContent text.skipToNavigation

NP6036G

By Wiegmann 

Catalog ID: NP6036G

By Wiegmann
Catalog ID:  NP6036G
Back Panel (N1/3R/4/12) 57X33 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412 and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product Details

General

EU RoHS Indicator No
Type Back Panel
UPC 786725867219

Dimensions

Actual Height 1.375 in
Actual Width 33.5 in
Height 1 in
Weight 62 lb
Width 34 in